[Stainless Steel] Conductive Brush for Precision Equipment EA109AH-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Brush material-Stainless steel
・Handle material-Stainless steel
・Brush tip dia.-0.076mm
・Full length…120mm
・Hair width…8.0mm
・Hair length…12.7mm