[Brass] Conductive Brush for Precision Equipment EA109AH-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Brush material-Brass
・Handle material-Stainless steel
・Brush tip dia.-0.076mm
・Full length…90mm
・Hair width…3.2mm
・Hair length…3.2mm