1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft mounted pipe inner surface brush

Shaft mounted pipe inner surface brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 630.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The single stem makes it easy to bend, and polishing the inner surface prior to brazing ensures reliable brazing.

Part Number
EA109AD-3
EA109AD-4
EA109AD-5
EA109AD-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 2

฿ 659.00

WELDING TOOL 1 Piece(s) 12 Day(s) ·Can be used with shafted pipe inner brushes and electric screwdriver drills. ·Materials: Stainless steel/compatible pipe diameter: Refrigerant pipe: 3/8" (9.53 mm) hot water pipe: 1/4" shank: 1/4" hexagonal shank/shaft diameter: 4.5 mm·Overall Length: 80 mm·Brush length: 25 mm·JAN: 4518340131200

฿ 630.00

WELDING TOOL 1 Piece(s) 12 Day(s) ·Can be used with shafted pipe inner brushes and electric screwdriver drills. ·Materials: Stainless steel/compatible pipe diameter: Refrigerant pipe: 1/2" (12.70 mm) hot water pipe: 3/8" shank: 1/4" hexagonal shank/shaft diameter: 5.8 mm·Overall Length: 80 mm·Brush length: 25 mm·JAN: 4518340131217

฿ 674.00

WELDING TOOL 1 Piece(s) 12 Day(s) ·Can be used with shafted pipe inner brushes and electric screwdriver drills. ·Materials: Stainless steel/compatible pipe diameter: Refrigerant pipe: 5/8" (15.88 mm) hot water pipe: 1/2" shank: 1/4" hexagonal shank/shaft diameter: 6.0 mm·Overall Length: 80 mm·Brush length: 28 mm·JAN: 4518340131224

฿ 717.00

WELDING TOOL 1 Piece(s) 12 Day(s) ·Can be used with shafted pipe inner brushes and electric screwdriver drills. ·Materials: Stainless steel/compatible pipe diameter: Refrigerant pipe: 7/8" (22.23 mm) hot water pipe: 3/4" shank: 1/4" hexagonal shank/shaft diameter: 6.5 mm·Overall Length: 80 mm·Brush length: 28 mm·JAN: 4518340131248

Loading...

  1. 1