1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal pipe brush

Internal pipe brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 414.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Removes dirt, soot, and dust while maintaining constant flow and pressure.

Part Number
EA109AB-2
EA109AB-3
EA109AB-4
EA109AB-5
EA109AB-6
EA109AB-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 2

฿ 414.00

WELDING TOOL 1 Piece(s) 12 Day(s) ·Materials: Brush: stainless steel, handle: Plastic/Applicable pipe diameter (Refrigerant pipe): 1/4" (6.35 mm)·Total length: 168 mm·Brush size: 3/8"·Handle size: Overall Length: 88 mm, width: 33 mm·Brush shape: Double spiral, double stem/weight: 19 g·JAN: 4548745910100

฿ 717.00

WELDING TOOL 1 Piece(s) 12 Day(s) ·Pipe brush (for internal use)/Brush material: Stainless steel/handle material: Plastic/Applicable pipe diameter: Refrigerant pipe: 3/8" (9.53 mm) hot water pipe: 1/4" brush size: 1/4" brush length: 25 mm·Shaft diameter: 4.5 mm·Overall Length: 168 mm·JAN: 4518340001305

฿ 717.00

WELDING TOOL 1 Piece(s) 12 Day(s) ·Pipe brush (for internal use)/Brush material: Stainless steel/handle material: Plastic/Applicable pipe diameter: Refrigerant pipe: 1/2" (12.70 mm) hot water pipe: 3/8" brush size: 3/8"·Brush length: 30 mm·Shaft diameter: 5.8 mm·Overall Length: 168 mm·JAN: 4518340001312

฿ 717.00

WELDING TOOL 1 Piece(s) 12 Day(s) ·Pipe brush (for internal use)/Brush material: Stainless steel/handle material: Plastic/Applicable pipe diameter: Refrigerant pipe: 5/8" (15.88 mm) hot water pipe: 1/2" brush size: 1/2" brush length: 35 mm·Shaft diameter: 6.0 mm·Overall Length: 168 mm·JAN: 4518340001329

฿ 739.00

WELDING TOOL 1 Piece(s) 12 Day(s) ·Pipe brush (for internal use)/Brush material: Stainless steel/handle material: Plastic/Applicable pipe diameter: Refrigerant pipe: 3/4" (19.05 mm) hot water pipe: 5/8" brush size: 5/8"·Brush length: 35 mm·Shaft diameter: 6.5 mm·Overall Length: 168 mm·JAN: 4518340001336

฿ 739.00

WELDING TOOL 1 Piece(s) 12 Day(s) ·Pipe brush (for internal use)/Brush material: Stainless steel/handle material: Plastic/Applicable pipe diameter: Refrigerant pipe: 7/8" (22.23 mm) hot water pipe: 3/4" brush size: 3/4" brush length: 35 mm·Shaft diameter: 6.5 mm·Overall Length: 168 mm·JAN: 4518340001343

Loading...

  1. 1