Pressure Gauge Flare Type EA106F

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・OD-Dia. 63mm
・Mounting screw-1/4 flare (UNF7/16)
・This product also can measure water pressure, pneumatic, and oil pressure.
・1/4 a flare processing copper tube is attachable.
・1/4 a charging hose is also connectable directly.
・Pressure range…-0.1 to 1.5MPa