(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA105Z-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,352.00 |
REFRIGERANT CHARGING TOOL | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Gauge dia.-Dia. 80mm
・Being memory pointer type, it can read maximum values of the degree of vacuum.
・A coolant circuit and a vacuum pump can be directly connected.
・With the simultaneous use of a hose with a valve, air intrusion can be eliminated.
・Connection dia.-1/4 flare male x1/4 flare male
・Ball valve withstanding pressure-5.0MPa
・Ball valve connection dia.-1/8 NPT female x1/4 flare male x1/4 flare male
・Spec.…Only ball valve
Part Number |
---|
EA105Z-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,352.00 |
REFRIGERANT CHARGING TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?