Mini Control Valve EA104AD-26A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size …43(W)×23(D)×52(H)mm
・Usage Pressure …3.92MPa
・52mm Compact Size Narrow Place Access
・Connection Can Be Switched From Vacuum Pump To Cfc Gas Cylinder While Maintaining Vacuum, Saving You The Trouble Of Removing Air From Hose.
・Applicable Refrigerant …R410A
・Handle Color …Pink
・Connection Dia. …UNF1/2-20×UNF1/2-20(5/16 Flare )
・Weight …90g
・Pressure …5MPa