Gauge Manifold Kit with Ball Valve (R410A) EA101TR-5B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With sight glass
・Pressure gauge--0.1 to 5.3MPa
・Compound gauge--0.1 to 3.8MPa
・Connection port dia.-UNF1/2-20(5/16)
・Charging hose-100cm x 3 pcs
・With zero adjustment screw
・Gauge dia.-Dia. 68mm
・90° opening/closing valve operationis provided.