Manifold Kit with Ball Valve (R410A) EA101TR-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・EA101TR is for heat-pump.
・With sight glass
・Connection port dia.-UNF1/2-20(5/16 flare)
・With control valve (Blowout prevention)
・Charging hose-100cm x 3 pcs
・Gauge dia.-Dia. 68mm
・90° opening/closing valve operation is provided because of ball valve type.
・Gauge with zero adjustment screw
・Low-pressure…-0.1 to 3.8MPa
・High-pressure…-0.1 to 5.3MPa