(R12, R22) Gauge Manifold Kit EA101BB

Caution
Product Description
【Product Specifications】
・Dedicated for R12, R22
・With sight glass
・Pressure gauge--0.1 to 3.0MPa
・Compound gauge--0.1 to 1.0MPa
・Connection port dia.-UNF7/16-20(1/4 flare)
・Charging hose-100cm x 3 pcs
・Being ball valve type, the product can prevent valve damage from excessive tightening of the valve.
・90° opening/closing valve operation is provided.
・EA101BB includes anti-vibration covers for the gauges.
・Gauge dia.…Dia. 68mm