Fluoro carbon Recovery Cylinder EA100CF-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Applicable Refrigerant …R12・R22・R32・R1234yf・R134a・R404A・R407C・R410A・R507A・R502 And The fluorocarbons which are less than 5.0MPa in temperature 35 degrees Celsius (excluding Flammable)
    ・Cylinder …FC-3
    ・Power Supply …AC100V(50/60Hz)
    ・Recovery Capacity (R22)…230g/min.(JIS B8629-2008)
    ・Size …398(W)×242(D)×258(H)mm
    ・Weight …13.4kg
    ・Compressor …1/2HP(375W)Oil lessly
    ・Accessories …1/4Flare Ball Valve Addapted Heavy-Duty Charging Hose (1.5m)、Hose Adapter 1/16 FFemale ×1/4 FMale 、Dryers Filter 、Dryers Filter Installation Hose
    ・Small-sized And Light-weighted, But Capable Of Collecting Gas At 230 G/min.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat