1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Based Ballpoint Pen Refill BPS7 Blue 2 Piece Set【2 Pieces Per Package】 (Part Number)

BALL POINT PEN

Oil Based Ballpoint Pen Refill BPS7 Blue 2 Piece Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 49.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
· Applicable Products: Rolly retractable type
· Ball Diameter: 0.7
· Quantity: 2 pcs
· Ink Color: Blue
· JAN Code etc.: 4902506203397

Part Number
BPS7-C2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInner capacity

฿ 49.31

BALL POINT PEN 1 Pack(s)

2 Pieces Per Package

Quote 2 pieces

Loading...

  1. 1

Basic Information

Product Type Replacement Lead Ball Dia.(mm) 0.7 Ink Color Blue
Inner capacity 2 pieces