1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Cover Filled with 100 Sheets【100 Pieces Per Package】

FILE

Sheet Cover Filled with 100 Sheets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,013.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Binding string is sold separately. Holes for binding string must be punched separately.

Product Description

[Features]
Both the front and back are white to enable utilization in not only offices, but stores, homes and schools as well.

[Product Specifications]
· Standard: 273 mm x 393 mm
· External dimensions: height 395 X width 273 mm
· Paper Thickness: Approx. 0.7 mm
· GSM Weight: 500 g/m²
· Material: Uses 85% Recycled Paper
· Quantity: 100 sheets
· JAN Code etc.: 4957470103617

Part Number
IT-01
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 1,013.34

FILE 1 Pack(s)

100 Pieces Per Package

Quote Includes 100 sheets

Loading...

  1. 1

Basic Information

Product Type Other Amount Of Content Includes 100 sheets