1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Thumbtack 130 pcs【130 Pieces Per Package】 (Part Number)

PUSH PIN

Double Thumbtack 130 pcs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 98.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The double plating prevents rust.

[Product Specifications]
· Wire length: 7 mm
· In Plastic Container
· Material: Iron, Brass Plated
· Quantity: 130 pcs
· JAN Code etc.: 4953349058538

Part Number
CR-GB200-BRS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 98.04

PUSH PIN 1 Pack(s)

130 Pieces Per Package

Quote 130 piece

Loading...

  1. 1

Basic Information

Product Type Tack/Pin Amount Of Content 130 piece