120 x 235 mm Envelope 70 g No Border 100 Pieces

Brand :
MARUAI
Caution
Product Description
[Features]
Multi-use envelope that is also useful in applications other than mailing.
[Product Specifications]
· Standard: Long 3
· Size: height 235 X width 120 mm
· Paper thickness: 70 g/m²
· Material: Uses 40% Recycled Paper
· Specifications: Center Glued
· Quantity: 100 sheets
· JAN Code etc.: 4902850036207