1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drawing Box A4 Black

DRAWING MATERIAL

Drawing Box A4 Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 737.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It can store a complete set of drawings and documents.
As it has a depth of 78 mm, it can store a set of design drawings and related documents.

[Product Specifications]
· Standard: A4
· External dimensions: width 254 X depth 342 X height 88 mm
· Internal Dimensions: W 237 x D 325 x H 78 mm
· Material: Color Paper Board (Recycled Paper)
· Quantity: 1 pc
· Main Body Color: Black
· JAN Code etc.: 4974214128798

Part Number
T-280-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 737.57

DRAWING MATERIAL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other