1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Mathematics Natural Display Function Calculator FX-JP700-N (Part Number)

CALCULATORS

New Mathematics Natural Display Function Calculator FX-JP700-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,065.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
Expert model for complex combined calculations and statistical data collections.

[Product Specifications]
· Weight: approx. 90 g
· External dimensions: width 77 X depth 165.5 X height 11.1 mm
· With Slide Hard Case
· Quantity: 1 Unit
· JAN Code etc.: 4971850091271

Part Number
FX-JP700-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,065.00

CALCULATORS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Number of Digits 10 digits

Please check the type/dimensions/specifications of the part FX-JP700-N in the New Mathematics Natural Display Function Calculator FX-JP700-N series.