Set of 100 Envelopes for Office Use 90 x 205 mm White

Brand :
MARUAI
Caution
Product Description
[Product Specifications]
· Standard: Long 4 / with Zip Code Frame
· Size: height 205 X width 90 mm
· Paper thickness: 70 g/m²
· Specifications: Center Glued
· Quantity: 100 sheets
· JAN Code etc.: 4902850031578