Set of 100 Envelopes for Office Use 120 x 235 mm Light Sky Blue

Brand :
MARUAI
Caution
Product Description
[Features]
Standard square and rectangle.
[Product Specifications]
· Standard: Long 3 / with Zip Code Frame
· Size: height 235 X width 120 mm
· Paper thickness: 80 g/m²
· Material: Pastel Envelope Paper
· Specifications: Center Glued
· Quantity: 100 sheets
· Main Body Color: Pale Aqua
· JAN Code etc.: 4902850033855