Set of 100 Envelopes for Office Use 119 x 197 mm White

Brand :
MARUAI
Caution
Product Description
[Product Specifications]
· Standard: 119 x 197 mm
· Size: height 197 X width 119 mm
· Paper thickness: 80 g/m²
· Specifications: Center Glued
· Quantity: 100 sheets
· JAN Code etc.: 4902850035385