Set of 100 Envelopes for Office Use 216 x 277 mm

Brand :
MARUAI
Caution
Product Description
[Product Specifications]
· Standard: 216 x 277 mm
· Size: height 277 X width 216 mm
· Paper thickness: 85 g/m²
· Material: Uses 40% or More Recycled Paper
· Specifications: Center Glued
· Quantity: 100 sheets
· JAN Code etc.: 4902850035439