Set of 100 Envelopes for Office Use 229 x 324 mm

Brand :
MARUAI
Caution
Product Description
[Product Specifications]
· Standard: 240 x 332 mm / A4 Size Supported
· Size: height 324 X width 229 mm
· Paper thickness: 85 g/m²
· Material: Uses 40% or More Recycled Paper
· Specifications: Center Glued
· Quantity: 100 sheets
· JAN Code etc.: 4902850035491