Set of 100 Envelopes for Office Use 240 x 332 mm Gray

Brand :
MARUAI
Caution
Product Description
[Features]
Standard square and rectangle.
[Product Specifications]
· Standard: 240 x 332 mm
· Size: height 332 X width 240 mm
· Paper thickness: 100 g/m²
· Material: Pastel Envelope Paper
· Specifications: Center Glued
· Quantity: 100 sheets
· Main Body Color: Gray
· JAN Code etc.: 4902850033978