1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

File Folder A4 10 Count Blue【10 Pieces Per Package】

FILE

File Folder A4 10 Count Blue
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
With simple removal and insertion, it is easy to use.
Bulk purchases are recommended.
It is possible to make classification much easier using the indexing supplied. With an index for writing details. 20 mm-wide gusset to support a large amount of documents. Has slits and can be bound with a paper fastener.

[Product Specifications]
· External Dimensions: H 240 (+ tab 15) x W 310 x Gusset 20 mm
· GSM Weight: 350 g/m²
· Material: Recycled Paper
· Quantity: 10 sheets
· Main Body Color: Blue
· JAN Code etc.: 4934297021430

Part Number
KFA4BL
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 600.00

FILE 1 Pack(s)

10 Pieces Per Package

16 Day(s) Contains 10 pieces

Loading...

  1. 1

Basic Information

Product Type Other Main Body Color Blue Amount Of Content Contains 10 pieces

Please check the type/dimensions/specifications of the part KFA4BL in the File Folder A4 10 Count Blue series.