1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

File Folder Low-Profile A4-IFN Cream 20 Count【20 Pieces Per Package】 (Part Number)

FILE

File Folder Low-Profile A4-IFN Cream 20 Count
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 420.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A thin type of 0.3 mm thick that has been reduced in thickness by 30%.
*Compared to conventional FAMS products.

[Product Specifications]
· External Dimensions: H 240 (+ tab 15) x W 311 mm
· GSM Weight: 260 g/m²
· Material: Paper Compounded with Recycled Paper
· Quantity: 20 sheets
· JAN Code etc.: 4532687190270

Part Number
219027
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 420.58

FILE 1 Pack(s)

20 Pieces Per Package

Quote Includes 20 sheet

Loading...

  1. 1

Basic Information

Product Type Other Amount Of Content Includes 20 sheet