1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

File Folder A4-IFE Cream 50 Count【50 Pieces Per Package】

FILE

File Folder A4-IFE Cream 50 Count
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,288.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
· Standard: A4 Landscape
· External Dimensions: H 240 (+ tab 15) x W 311 mm
· GSM Weight: 335 g/m²
· Material: Paper Compounded with Recycled Paper
· Quantity: 50 sheets
· JAN Code etc.: 4532687190362

Part Number
219036
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 1,288.26

FILE 1 Pack(s)

50 Pieces Per Package

Quote Includes 50 sheets

Loading...

  1. 1

Basic Information

Product Type Other Amount Of Content Includes 50 sheets