Keyboard Sized Desktop Stand with Width 590 mm Black

Brand :
LIHITLAB
Caution
Product Description
[Features]
The color and size can be selected according to the application.
Can be used for computer monitors, or as a telephone stand, etc.
[Product Specifications]
· External dimensions: width 590 X depth 250 X height 80 mm
· Total Load Capacity: 15 kg
· Weight: 1.68 kg
· Material: Steel
· With Hex Wrench
· Quantity: 1 Unit
· Main Body Color: Black
· JAN Code etc.: 4903419812843