Desktop Stand with Width 390 mm White

Brand :
LIHITLAB

Caution

    Product Description

    [Features]
    The color and size can be selected according to the application.
    Can be used for computer monitors, or as a telephone stand, etc.

    [Product Specifications]
    · External dimensions: width 390 X depth 250 X height 80 mm
    · Total Load Capacity: 15 kg
    · Weight: 1.29 kg
    · Material: Steel
    · With Hex Wrench
    · Quantity: 1 Unit
    · Main Body Color: White
    · JAN Code etc.: 4903419812744

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Desktop Stand with Width 390 mm White | LIHITLAB | MISUMI Thailand