Drawing Paper Four Cut 100 Pieces

Brand :
KYOKUTOASSOCIAT
Caution
Product Description
[Features]
High-quality drawing paper which can reproduce true colors.
Whiteness 95%.
Neutral type especially for long term storage.
[Product Specifications]
· Standard: 4-Fold
· Paper thickness: 0.34 mm
· External dimensions: height 540 X width 381 mm
· GSM Weight: 204.8 g/m²
· Duodecimo Conversion: 170 kg
· Material: Drawing Paper
· Quantity: 100 sheets
· JAN Code etc.: 4901470020146