Label for Outdoor Use Strong Adhesion Removable A4 Uncut Includes 10 Sheets

Caution
- These labels support oily, rough and moist surfaces due to the strongly adhesive label smaller than the back paper. Make sure your design is an A4 size.
Product Description
[Features]
Firmly adheres, even in difficult conditions such as on oily, watery or rough surfaces.
Can also be used in environments with temperatures ranging from -20°C to 80°C.
Can be pasted on glass, etc., and can be cleanly peeled off.
[Product Specifications]
· Standard: A4 Size, 1 Labels
· Piece Dimensions: Vertical 293 x Horizontal 206 mm
· Paper Type: White Film
· Total Paper Thickness: 0.23 mm
· Supported Printer: Color Laser, Black-and-White Copy, Color Copy
· Quantity: 10 sheets
· JAN Code etc.: 4902668584198