Report File A4 10P S White

Caution
- The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.
Product Description
[Features]
Page turning is easy, as are insertions.
Ingenuity applied to ease of use.
Stores 20 sheets of A4 sized paper.
[Product Specifications]
· External dimensions: height 308 X width 220 mm
· Back width: 7 mm
· Cover Thickness: 0.18 mm
· Appropriate capacity: 5 – 20 pieces
· Material: Main Body = PP, Bar = PVC
· Quantity: 10 Volumes
· Main Body Color: White
· JAN Code etc.: 4904555033598