Laminate Tab Index, A4S, 30 Holes, 6 Tabs 10 Sets

Brand :
MARUMAN

Caution

    Product Description

    [Features]
    Wide design matches the clear pocket.

    [Product Specifications]
    · Standard: A4 Portrait: Wide
    · Number of Holes: 2/4/30 Holes
    · Specifications: 6 Colors, 6 Tabs, 7 Sheets per Set
    · External dimensions: height 300 X width 243 mm
    · Material: Mount = Uses 70% Recycled Paper
    · Quantity: 10 Sets
    · JAN Code etc.: 4979093300655

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Laminate Tab Index, A4S, 30 Holes, 6 Tabs 10 Sets | MARUMAN | MISUMI Thailand