Methacrylic L Type Tiny Card Stand, Includes 5 pcs Used Outer Diameter: Width 35 x Depth 30 x Height 22 mm

Brand :
KYOEIPLASTIC
Caution
Product Description
[Features]
Compact size does not take up space.
Large cards are OK too.
[Product Specifications]
· Outer Dimensions During Use: W 35 x D 30 x H 22 mm
· Thickness: 2 mm
· Material: Methacrylic Resin
· Quantity: 5 pcs
· JAN Code etc.: 4963346162947