Multi Printer Slips A4 White 2 Slips/Sheet 100 Sheets

Brand :
HISAGO
Caution
Product Description
[Product Specifications]
· Standard: A4 Size, 2 Label
· Piece Dimensions: Vertical 148.5 x Horizontal 210 mm
· Paper thickness: 0.08 mm
· Supported Printer: Black-and-White Laser, Color Laser, Inkjet, Black-and-White Copy, Color Copy
· Quantity: 100 sheets
· JAN Code etc.: 4902668563629