Magnetic Adhesive Roll 100 mm

Brand :
SONGJUK GLOVES
Caution
Product Description
[Features]
Scale makes rulers unnecessary.
Can be easily cut with scissors or a box cutter.
It does not easily scratch displayed objects even in repeated exhibitions and storage. With adhesive on the back.
[Product Specifications]
· External dimensions: width 100 mm X length 10 m X thickness 0.8 mm
· Quantity: 1 rolls
· JAN Code etc.: 4970116035004