White Oily Marker Pen, Ultra-Superfine

Brand :
PENTEL
Caution
Product Description
[Features]
Several thicknesses available to suit various applications.
Also enables writing on iron, wood, resin, etc.
[Product Specifications]
· Line Width: Super-Ultrafine 0.5 mm
· Length: 133 mm
· Ink Type: Oil-based Pigment
· Quantity: 1 pc
· Ink Color: White
· JAN Code etc.: 4902506334053