Flat File Quick In PP Pink

Caution
- The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.
Product Description
[Features]
As the binding stands straight up, insertion and removal are easy.
The cover is made with lightweight and durable PP.
Also excellent water repellency.
[Product Specifications]
· External dimensions: length 307 X width 231 mm
· Back width: 20 mm
· Binding Thickness: 15 mm
· Cover Thickness: 0.8 mm
· Appropriate Capacity: 150 pieces
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Cover = PP Foam
· Quantity: 1 Volume
· Main Body Color: Pink
· JAN Code etc.: 4971660007721