(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat File Quick In A4 Portrait (PP Cover) (Spine 20 mm) Green

Flat File Quick In A4 Portrait (PP Cover) (Spine 20 mm) Green

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Specifications of 4432ミト

  • Product Type
    Flat File
  • Main Body Color
    Green
Part Number
4432ミト
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 107.71

FILE 1 Piece(s) 8 Day(s)

Basic Specifications

Product Description

[Features]
As the binding stands straight up, insertion and removal are easy.
The cover is made with lightweight and durable PP.
Also excellent water repellency.

[Product Specifications]
· External dimensions: length 307 X width 231 mm
· Back width: 20 mm
· Binding Thickness: 15 mm
· Cover Thickness: 0.8 mm
· Appropriate Capacity: 150 pieces
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Cover = PP Foam
· Quantity: 1 Volume
· Main Body Color: Green
· JAN Code etc.: 4971660007738

Specifications of 4432ミト

  • Product Type
    Flat File
  • Main Body Color
    Green
Part Number
4432ミト
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 107.71

FILE 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1