1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Name Land Tape 12 mm White (5 Roll Set)【5 Pieces Per Package】 (Part Number)

LABEL ARTICLE

Name Land Tape 12 mm White (5 Roll Set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,913.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casio's Name Land tape cartridge, available for use with multiple applications.
[Features]
· Popular standard tape x 5 pieces.
· A lineup of 5 sizes, from a 6 mm size useful for names on pencils to a 24 mm size useful for wide files.
· Cartridge and package made of recycled materials.
· In order to reduce waste, a system has been established to collect, disassemble and separate, and recycle used tape cartridges.
[Applications]
· For file organization.

Part Number
XR-12WE-5P-E
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,913.65

LABEL ARTICLE 1 Pack(s)

5 Pieces Per Package

12 Day(s) Contains 5 rolls

Loading...

  1. 1

Basic Information

Product Type Cartridge Brand Name Land Tape color (cartridge) White
Tape width (cartridge) 12 Contains 5 rolls

Please check the type/dimensions/specifications of the part XR-12WE-5P-E in the Name Land Tape 12 mm White (5 Roll Set) series.