1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Daruma Thumbtack - Clear x 100 pcs【100 Pieces Per Package】 (Part Number)

PUSH PIN

Daruma Thumbtack - Clear x 100 pcs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 428.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Needle diameter of 0.9 mm keeps through-holes from standing out.

[Product Specifications]
· Wire length: 11 mm
· Material: Uses Recycled Material, Stainless Steel, Styrol
· Quantity: 100 pcs
· Main Body Color: Transparent
· JAN Code etc.: 4953349059115

Part Number
CR-GB1080T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 428.00

PUSH PIN 10 Pack(s)

100 Pieces Per Package

23 Day(s) 100 piece

Loading...

  1. 1

Basic Information

Product Type Tack/Pin Amount Of Content 100 piece

Please check the type/dimensions/specifications of the part CR-GB1080T in the Daruma Thumbtack - Clear x 100 pcs series.