Standard Paper 2 LFM-PPS2/A0/64, 2 Pieces

Brand :
CANON
Caution
Product Description
[Features]
Providing high quality paper in large-format rolls.
Regular paper suitable for wireframe CAD drawings.
[Product Specifications]
· Size: width 841 mm X length 50 m
· GSM Weight: 64 g/m²
· Paper thickness: 0.09 mm
· Paper Tube Interior Diameter: 2" (50.8 mm)
· Quantity: 2 pcs
· JAN Code etc.: 4960999989723