Concise B5 10 Set Toyo Note A Ruled

Brand :
KYOKUTOASSOCIAT
Caution
Product Description
[Features]
Perfect as office supplies.
A simple, universally user-friendly design.
[Product Specifications]
· Line Type: A Lined (7 mm Lines x 30 Rows)
· No. of Paper Inserts: 30 Sheets
· External dimensions: height 252 X width 179 mm
· Material: Neutral Paper
· Quantity: 10 Volumes
· JAN Code etc.: 4901470006317