Japanese Copy Paper, A4, 20 Leaves, White

Brand :
MARUAI

Caution

    Product Description

    [Features]
    Sophisticated washi paper (Japanese paper) used for copying.

    [Product Specifications]
    · GSM Weight: 78 g/m²
    · Duodecimo Conversion: 67 kg
    · Paper thickness: 0.145 mm
    · Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet, Black-and-White Copy, Color Copy
    · Quantity: 20 sheets
    · Main Body Color: White
    · JAN Code etc.: 4902850121811

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Japanese Copy Paper, A4, 20 Leaves, White | MARUAI | MISUMI Thailand