(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Copy Detection Paper, Double-Sided, 100 pcs A4

Copy Detection Paper, Double-Sided, 100 pcs A4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BP2110

  • Product Type
    Copy paper
  • Inner capacity
    Includes 100 sheets
Part Number
BP2110
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 776.00

OA PAPER 1 Pack(s)

100 Pieces Per Package

12 Day(s) Includes 100 sheets

Basic Specifications

  • Product Type
    Copy paper
  • Inner capacity
    Includes 100 sheets

Product Description

[Features]
Making a copy causes letters to appear on the copy to help prevent forgery of important documents.

[Product Specifications]
· Standard: A4
· Specifications: Double-sided Printing
· GSM Weight: 81.4 g/m²
· Paper thickness: 0.1 mm
· Supported Printer: Black-and-White Laser, Color Laser, Inkjet (Dye, Pigment), Black-and-White Copy, Color Copy
· Quantity: 100 sheets
· JAN Code etc.: 4902668570092

Specifications of BP2110

  • Product Type
    Copy paper
  • Inner capacity
    Includes 100 sheets
Part Number
BP2110
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 776.00

OA PAPER 1 Pack(s)

100 Pieces Per Package

12 Day(s) Includes 100 sheets

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1