Copy Detection Paper, Single-Sided, 100 pcs A3

Caution
Product Description
[Features]
Making a copy causes letters to appear on the copy to help prevent forgery of important documents.
[Product Specifications]
· Standard: A3
· Specifications: Single-Sided Printing
· GSM Weight: 64 g/m²
· Paper thickness: 0.08 mm
· Supported Printer: Black-and-White Laser, Color Laser, Inkjet (Dye, Pigment), Black-and-White Copy, Color Copy
· Quantity: 100 sheets
· JAN Code etc.: 4902668570078