Cocca Recycled Drawing Paper, 9 Cut, 200 Leaves

Brand :
BUNUNDO
Caution
Product Description
[Features]
Pure white construction paper that can be used in a wide range of applications.
Whiteness 81.6%.
[Product Specifications]
· Standard: 9-Fold
· Paper thickness: 0.2 mm
· External dimensions: height 358 X width 254 mm
· GSM Weight: 114.5 g/m²
· Duodecimo Conversion: 95 kg
· Material: Recycled Paper
· Quantity: 200 sheets
· JAN Code etc.: 4902681680990