Cocca Recycled Drawing Paper, 8 Cut, 200 Leaves

Brand :
BUNUNDO
Caution
Product Description
[Features]
Pure white construction paper that can be used in a wide range of applications.
Whiteness 81.6%.
[Product Specifications]
· Standard: 8-Fold
· Paper thickness: 0.28 mm
· External dimensions: height 379 X width 270 mm
· GSM Weight: 150.6 g/m²
· Duodecimo Conversion: 125 kg
· Material: Recycled Paper
· Quantity: 200 sheets
· JAN Code etc.: 4902681681287