Kokka Recycled Drawing Paper 392 x 271 mm, 100 pcs., Size 392 x 271 mm Thickness : 0.373 mm

Brand :
BUNUNDO
Caution
Product Description
[Features]
Pure white construction paper that can be used in a wide range of applications.
Whiteness 81.6%.
[Product Specifications]
· Standard: 8-Fold
· Paper thickness: 0.373 mm
· External dimensions: height 379 X width 270 mm
· GSM Weight: 204.8 g/m²
· Duodecimo Conversion: 170 kg
· Material: Recycled Paper
· Quantity: 100 sheets
· JAN Code etc.: 4902681681782