(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mitsubishi Pencil Mechanical Pencil, KURU TOGA, Standard Model 0.5 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 142.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M54501P.13
M54501P.24
M54501P.26
M54501P.33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Color JAN Code Amount Of Content

฿ 220.32

AUTOMATIC ENCILS 1 Piece(s) 1 Day(s) Pink 4​9​0​2​7​7​8​0​2​8​1​6​2 1 pc.

฿ 220.32

AUTOMATIC ENCILS 1 Piece(s) 1 Day(s) Black 4​9​0​2​7​7​8​0​2​8​1​7​9 1 pc.

฿ 142.00

AUTOMATIC ENCILS 1 Piece(s) 1 Day(s) Silver 4​9​0​2​7​7​8​0​2​8​1​8​6 1 pc.

฿ 220.32

AUTOMATIC ENCILS 1 Piece(s) 1 Day(s) Blue 4​9​0​2​7​7​8​0​2​8​1​9​3 1 pc.

Basic Specifications

  • Product Type
    Mechanical pencil
  • Core diameter(mm)
    0.5
  • Specifications
    With Eraser
  • Mass(g)
    9.8
  • Amount Of Content
    1 pc.

Product Description

Mechanical pencil lead rotates as you write to stay sharp.
[Features]
· Since the KURU TOGA engine rotates the lead little by little as it is used, the lead wears conically.
· With constant fine width and color density, to enable continuous writing without effort.
· Mitsubishi Pencil original mechanism.
· KURU TOGA standard model.

Part Number
M54501P.13
M54501P.24
M54501P.26
M54501P.33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Color JAN Code Amount Of Content

฿ 220.32

AUTOMATIC ENCILS 1 Piece(s) 1 Day(s) Pink 4​9​0​2​7​7​8​0​2​8​1​6​2 1 pc.

฿ 220.32

AUTOMATIC ENCILS 1 Piece(s) 1 Day(s) Black 4​9​0​2​7​7​8​0​2​8​1​7​9 1 pc.

฿ 142.00

AUTOMATIC ENCILS 1 Piece(s) 1 Day(s) Silver 4​9​0​2​7​7​8​0​2​8​1​8​6 1 pc.

฿ 220.32

AUTOMATIC ENCILS 1 Piece(s) 1 Day(s) Blue 4​9​0​2​7​7​8​0​2​8​1​9​3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1