(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mitsubishi Pencil Mechanical Pencil, KURU TOGA, Pipe Slide Model 0.5 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of M54521P.13

  • Product Type
    Mechanical pencil
  • Core diameter(mm)
    0.5
  • Main Body Color
    Pink
  • JAN Code
    4902778199473
  • Trusco Code
    789-5917
  • Mass(g)
    9.4
Part Number
M54521P.13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 142.00

AUTOMATIC PENCIL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Mechanical pencil
  • Core diameter(mm)
    0.5
  • Main Body Color
    Pink
  • JAN Code
    4902778199473
  • Trusco Code
    789-5917
  • Mass(g)
    9.4

Product Description

[Features]
· Lead rotates as you write to stay sharp.
· KURU TOGA standard model.

Specifications of M54521P.13

  • Product Type
    Mechanical pencil
  • Core diameter(mm)
    0.5
  • Main Body Color
    Pink
  • JAN Code
    4902778199473
  • Trusco Code
    789-5917
  • Mass(g)
    9.4
Part Number
M54521P.13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 142.00

AUTOMATIC PENCIL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1